: Expansion Valve

Metric Imperial
Find A Part Validate A Part
Expansion Valve Information
The expansion valve will control superheat at the outlet of the evaporator. It should be selected on the following criteria.

• Balanced port Thermostatic Valves: 35% - 107%

• Non-balanced port Thermostatic Valves: 45% - 100%

• Electric Stepper Valves: 10% - 80%

• Pulse Width Modulation (Sporlan SPW Valves): 50% - 85%

Please see the Detailed Guide at the top left of the page for more information on valve selection and reserve capacity.
Validate A Part
Expansion Valve Selection Criteria
Sporlan or Parker Branded Valve
Wholesale or OEM Type Expansion Valve
Expansion Valve Type
Refrigerant
Evaporator Capacity
Evaporator Temperature
Condensing Temperature
Liquid Temperature
Distributor Pressure Drop
High Side Pressure Drop
Fitting Type
Bleed Port (Thermostatic Only)
Bleed Port

No results found. For additional help click the support link at the bottom of the page.